text.skipToContent text.skipToNavigation

Pole Bands

4--WAY, ADJUSTABLE POLE BAND for 6in to 11-1/2in POLE DIAMETERS

By CHANCE Utility  
Catalog ID: C2030194
4-way, adjustable pole band for pole guys and insulator attachment. Band segments are 1/4" x 4" steel and connecting bolt size is 3/4" x 6". Band is shipped unassembled. Connecting links and rollers are ordered seperately.

4--WAY, ADJUSTABLE POLE BAND for 6in to 10-1/2in POLE DIAMETERS

By CHANCE Utility  
Catalog ID: DG17B1
4-way, adjustable pole band for pole guys and insulator attachment. Band segments are 1/4" x 4" steel and connecting bolt size is 3/4" x 10". Band is shipped unassembled. Connecting links and rollers are ordered seperately.

4--WAY, ADJUSTABLE POLE BAND for 7-1/2in to 12in POLE DIAMETERS

By CHANCE Utility  
Catalog ID: DG17B2
4-way, adjustable pole band for pole guys and insulator attachment. Band segments are 1/4" x 4" steel and connecting bolt size is 3/4" x 10". Band is shipped unassembled. Connecting links and rollers are ordered seperately.

4--WAY, ADJUSTABLE POLE BAND for 9-1/2in to 14in POLE DIAMETERS

By CHANCE Utility  
Catalog ID: C2030197
4-way, adjustable pole band for pole guys and insulator attachment. Band segments are 1/4" x 4" steel and connecting bolt size is 3/4" x 6". Band is shipped unassembled. Connecting links and rollers are ordered seperately.

4--WAY, ADJUSTABLE POLE BAND for 9-1/2in to 16in POLE DIAMETERS

By CHANCE Utility  
Catalog ID: C2030200
4-way, adjustable pole band for pole guys and insulator attachment. Band segments are 1/4" x 4" steel and connecting bolt size is 3/4" x 8". Band is shipped unassembled. Connecting links and rollers are ordered seperately.

BAND, POLE, DEADENDING, 6"-10" POLE

By CHANCE Utility  
Catalog ID: 6276
Adjustable Pole Band that fits 6" to 10" poles are 3 /16" x 4" flat steel bands, shipped assembled with one 3/4" x 4" curved bolt and one 3/4" x 2 1/2" cone head bolt. Hot dip galvanized.