
Brand: Chance
Catalog ID: C2070143
For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.
Catalog Number
C2070143
Type
Service Wireholder
UPC
096359360261
Dimensions
2 in x 2 in x 1.1 in
Distance From Pole
N/A
Height
1.1 in
Length
2 in
Weight
0.62 lb
Width
2 in
Carton Quantity
50
Pallet Quantity
9000