HUBBELL
SERVICE WIREHOLDER, 5/16in x 2in BOLT and NUT, BLACK NYLON MATERIAL
Image of C2070141NUT SERVICE WIREHOLDER, 5/16in x 2in BOLT and NUT, BLACK NYLON MATERIAL

SERVICE WIREHOLDER, 5/16in x 2in BOLT and NUT, BLACK NYLON MATERIAL

Brand: Chance

Catalog ID: C2070141NUT

Wireholders support service installations in wood or masonary with the proper sized masonary insert (not supplied).

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Body material: high density nylon
  • Screw material: galvanized steel

General

Catalog Number

C2070141NUT

EU RoHS Indicator

No

Material

Nylon/Steel

Type

Service Wireholder

UPC

096359400318

Dimensions

Dimensions

2 x 1.35 in x 1.35 in

Distance From Pole

N/A

Height

1.35 in

Length

2

Weight

0.255 lb

Width

1.35 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

50