HUBBELL
Image of C2070076 SERVICE WIREHOLDER, MAST-TYPE fits 3in to 4in PIPE DIAMETER, GRAY PORCELAIN MATERIAL

SERVICE WIREHOLDER, MAST-TYPE fits 3in to 4in PIPE DIAMETER, GRAY PORCELAIN MATERIAL

Brand: Chance

Catalog ID: C2070076

Wireholders support service installations for connections to pipe mast.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Wet process porcelain insulator with 1" dia. internal opening
  • Two-piece bracket is zinc plated steel
  • Galvanized steel carriage bolts, washers, lock washers and hex nuts