HUBBELL
Image of CPST4 STRAP for 4in CONDUIT with FOUR 9/16in HOLES

STRAP for 4in CONDUIT with FOUR 9/16in HOLES

Brand: Chance

Catalog ID: CPST4

4 Hole

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

Strap material is 3/32" x 1-1/4" aluminum

General

Catalog Number

CPST4

Material

6061-T6 Aluminum

UPC

096359391128

Dimensions

Distance From Pole

N/A

Weight

0.28 lb

Logistics

Carton Quantity

50

Pallet Quantity

1600