HUBBELL
ONE-BOLT STATIC WIRE BRACKET, with 5/8in DIA. LINK, 15-3/4in LENGTH
Image of PSC2060822 ONE-BOLT STATIC WIRE BRACKET, with 5/8in DIA. LINK, 15-3/4in LENGTH

ONE-BOLT STATIC WIRE BRACKET, with 5/8in DIA. LINK, 15-3/4in LENGTH

Brand: Chance

Catalog ID: PSC2060822

Bracket used with suspension clamp (ordered sperately) to support static wires. Load plate is welded to the rods, while the washer nut can be adjusted to fit the pole.

The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.

  • Bolt diameter is 3/4"
  • Furnished with washer nut and MF lock nut
  • 4" welded washer is curved for installation on round poles
  • Galvanized steel per ASTM A-153

General

Catalog Number

PSC2060822

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Supports

UPC

096359490456

Dimensions

Dimensions

23.500 in x 4.000 in x 4.000 in

Distance From Pole

N/A

Height

4 in

Length

23.5 in

Length Threaded Area

8

Weight

5.1 lb

Width

4 in

Logistics

Carton Quantity

8

Pallet Quantity

192