HUBBELL
Image of M1846W Rope Snubbing Bracket With Wheel Tightener and 36 in Chain
Buy America(n) Qualified

Rope Snubbing Bracket With Wheel Tightener and 36 in Chain

Brand: CHANCE Lineman Grade Tools

Catalog ID: M1846W

Bracket to attach to base of utility pole to manage hand lines and block lines

  • Helps manage ropes and prevents line snarls
  • Comes with 36 in (0.9 m) Chain Tightener Assembly
  • Working Load Limit 1,000 lb.