HUBBELL
Wireholder Jib Extension with 3.3 in x 5 in (83 mm x 127 mm ) Adapter
Image of PST4002819 Wireholder Jib Extension with 3.3 in x 5 in (83 mm x 127 mm ) Adapter

Wireholder Jib Extension with 3.3 in x 5 in (83 mm x 127 mm ) Adapter

Brand: CHANCE Lineman Grade Tools

Catalog ID: PST4002819

JIB EXTENSION W WIREHOLDER 32CG AD 3.3X5

  • Feature a Large Swivel-Type Roller Wireholder with 2-½" x 3-3⁄8" opening mounted on 3" dia. OrangeEpoxiglas® jib extension
  • Tested per ASTM F711 and OSHA

General

Catalog Number

PST4002819

UPC

096359490586

Dimensions

Dimensions

62 in x 10 in x 10 in

Dimensions Metric

1575 mm x 254 mm x 254 mm

Height

10 in

Height Metric

254 mm

Length

62 in

Length Metric

1575 mm

Weight

35 lb

Weight Metric

15.9 kg

Width

10 in

Width Metric

254 mm

Logistics

Pallet Quantity

15