HUBBELL
Image of PSC4004301 Sheave Adapter for 4 in x 4 in (101 mm x 101 mm ) Jib

Sheave Adapter for 4 in x 4 in (101 mm x 101 mm ) Jib

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4004301

For easy adjustment of insulated distance between wireholder and sheave

  • Optimize distance between wireholder and sheave while maintaining proper insulated distance
  • Adjustable Sheave Adapter easily moves between holes in 3” Jib (T4001525)
  • Allows for use of wireholder and sheave at the same time
  • Accommodates existing accessories shown and more
  • Working load of 800 lbs.

General

Catalog Number

PSC4004301

UPC

096359611196

Dimensions

Weight

17 lb

Weight Metric

7.7 kg