HUBBELL
Boom Adapter
Boom Adapter

Boom Adapter

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4001878

ADAPTER, ROUND BOOM

For use with Bi-Pod assembly in H486310 Three-Phase Arm)

Product details

General

Catalog Number

C4001878

UPC

096359502357

Dimensions

Dimensions

16.75 in x 16.25 in x 17 in

Dimensions Metric

42.5 mm x 41.3 mm x 43.2 mm

Height

17 in

Height Metric

43.2 mm

Length

16.75 in

Length Metric

42.5 mm

Weight

46 lb

WeightMetric

20.9 kg

Width

16.25 in

WidthMetric

41.3 mm

Resources and downloads