HUBBELL
HPS_ID_PST4002819_PRODIMAGE
* Representative image
HPS_ID_PST4002819_PRODIMAGE

Combination Swivel Wireholder/Sheave Jib Extension for Altec® trucks

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PST4003059

JIB EXTENSION W/ WH+SHEAVE 32CG ADAP 4X4

  • Eliminates changeovers from Wireholder (for picking up a phase conductor) to Rope Sheave (for lifting items)
  • Includes 3"-dia. heavy-wall jib
  • Rated Working Load: Wireholder - 300 lbs. Sheave - 800 lbs.
  • Features a Large Swivel-Type Roller Wireholder with 2-½" x 3-3⁄8" opening and a 7"-dia. Sheave to accept up to ¾"-dia. rope

Product details

General

Catalog Number

PST4003059

UPC

096359481966

Dimensions

Dimensions

12 in x 9 in x 61 in

Dimensions Metric

30.5 mm x 22.9 mm x 154.9 mm

Height

61 in

Height Metric

154.9 mm

Length

12 in

Length Metric

30.5 mm

Weight

39 lb

WeightMetric

17.7 kg

Width

9 in

WidthMetric

22.9 mm

Resources and downloads

Specifications