HUBBELL
HPS_PPHID_249655
* Representative image
HPS_PPHID_249655

Extension Arm, 2.5 in X 7 ft 8 in

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

H480092

The Epoxiglas Extension Arm is designed for use on voltage up to and including 15kV where reconductoring or insulator replacement is necessary

  • Tested per OSHA & ASTM F711
  • For use when reconductoring or insulator replacement is necessary
  • Suspended under the crossarm by brackets to enable to conductor to be removed from the original crossarm and placed in the wireholder mounted on the Arm
  • 3 wireholders
  • Fits maximum crossarm size: 3-3/4" x 4-3/4"

Product details

General

Catalog Number

H480092

Number of Wireholders

3

UPC

096359805410

Working Load Limit

150 lb

Working Load Limit Metric

68 kg

Dimensions

Length

92 in

Length Metric

233.7 mm

Weight

28 lb

WeightMetric

12.7 kg

Resources and downloads

Specifications

Installation Manuals