HUBBELL
Image of M4744 Crossarm Type Saddle

Crossarm Type Saddle

Brand: CHANCE Lineman Grade Tools

Catalog ID: M4744

The Crossarm Wire Tong Saddle is used on underbuilt arms when working space is limited or crowded with pole saddle(s). The pivoting action of the saddle swivel and pole clamp attachment provides a universal-joint action which allows complete freedom of movement of the wire tong . . . in any direction . . . and without binding. Saddle does not include pole clamps. Maximum work load is 500 pounds.

  • For underbuilt arms, when working space is limited or crowded with pole saddles
  • Maximum workload is 500 lb. (226 kg)
  • Pivoting action of the saddle swivel and pole clamp attachment offers universal-joint action for easier positioning.

General

Application

3 in x 4 1/4 in to 4 in x 8 in

Catalog Number

M4744

EU RoHS Indicator

No

Style

Cross-Arm Saddle

Type

Wire Tong

UPC

096359048268

Dimensions

Weight

6.37 lb

Weight Metric

2.9 kg

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

3

Pallet Quantity

288