HUBBELL
Image of M48057 Threaded Insulator for up to 34.5 kV
Image of M48057 Threaded Insulator for up to 34.5 kV

Threaded Insulator for up to 34.5 kV

Brand: CHANCE Lineman Grade Tools

Catalog ID: M48057

Epoxy Wireholder Insulator

Epoxy Wireholder Insulator For 34.5 kV Upgrade

General

Catalog Number

M48057

Style

Epoxy Insulator

UPC

096359048367

Dimensions

Length

3.75 in

Length Metric

95 mm

Weight

1.2 lb

Weight Metric

0.5 kg

Logistics

Pallet Quantity

1200