HUBBELL
Image of M480516 Wire Holder Clamp Assembly

Wire Holder Clamp Assembly

Brand: CHANCE Lineman Grade Tools

Catalog ID: M480516

For rubber glove work, the "C"-type Wireholder is suspended for a 2.5" diameter temporary crossarm above the conductor as a hook to receive the conductor after it is untied.

  • For rubber glove work
  • Hangs below the crossarm

General

Catalog Number

M480516

EU RoHS Indicator

No

Style

C-Type Wireholder

UPC

096359048343

Dimensions

Weight

2.5 lb

Weight Metric

1.1 kg

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

6