HUBBELL
Orange Class 4 Solid Blanket, 48 in x 18 in (1,219 mm x 457 mm) no eyelets
Image of PSC4060747 Orange Class 4 Solid Blanket, 48 in x 18 in (1,219 mm x 457 mm) no eyelets

Orange Class 4 Solid Blanket, 48 in x 18 in (1,219 mm x 457 mm) no eyelets

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4060747

Orange Class 4 Type II Solid Blanket, 48” x 18”, no eyelets

  • Designed and tested per ASTM D1048
  • Maximum use voltage of 36kV
  • Protects workers from accidental brush contact with energized components during line maintenanceDimensions of 22" x 22"
  • Class 4 solid blankets with no eyelets
  • Made from orange EPDM Type II (ozone resistant) rubber
  • 100% electrically tested, visually inspected and date stamped

General

Catalog Number

PSC4060747

Material

TYPE II EPDM RUBBER

Type

Blankets

UPC

096359702771

Dimensions

Length

48 in

Weight

5.5 lb

Width

18 in

Logistics

Standard Package

6