HUBBELL
Class 4 12 in (304 mm) Diameter x 24 in (609 mm) Long ABS Pole Cover
Image of PSC4060706 Class 4 12 in (304 mm) Diameter x 24 in (609 mm) Long ABS Pole Cover

Class 4 12 in (304 mm) Diameter x 24 in (609 mm) Long ABS Pole Cover

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4060706

Class 4 12 in. Diameter x 24 in. Long ABS Pole Cover

  • Design tested to ASTM F712 Class 4
  • Protects workers from accidental brush contact with energized components during line maintenance
  • Made from bright orange ABS
  • Maximum use voltage of 36.6kV covered-phase-to-covered-phase
  • Rope handles to easily spread covers and snap them around the pole (Rubber gloves must be used during installation)
  • Covers can be joined by overlapping impressions

General

Catalog Number

PSC4060706

UPC

096359703174

Dimensions

Diameter

12 in

Length

24 in

Length Metric

60 cm

Weight

7 lb

Weight Metric

3.1 kg