Brand: CHANCE Lineman Grade Tools
Catalog ID: P4060184
Catalog Number
P4060184
Style
Rubber Glove
UPC
096359155782
Weight
3.3 lb
Weight Metric
1.5 kg
Withstand Voltage
25 kV Phase-to-Phase
Pallet Quantity
72