

Brand: Burndy
Catalog ID: 15CD60
Application
Crimping
Application - For Use On
Use with Y60LW, Y60BHU, Y60BHUD
Catalog Number
15CD60
Crimp Force Capacity
60 ton
Die Index
15CD
Die Type
L Die
Material
Stainless Steel
Product Type
HPS/Fargo Equivalent
Type
Die
UPC
621945436275
UPC 14 Digit GTIN
00621945436275
Weight
1.28 lb
Standards - RoHS Compliance Status
CM
Crimp Force Capacity
60 ton
Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
Die only
Pallet Quantity
891