HUBBELL
Image of L717W L717W, Stainless Steel Wide L Die 717W, Index 717, Use with 60-Ton HYPRESSâ„¢ Series

L717W, Stainless Steel Wide L Die 717W, Index 717, Use with 60-Ton HYPRESSâ„¢ Series

Brand: Burndy

Catalog ID: L717W

Wide L Die 717W, Index 717.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin Wide L Style
  • Die Index 717

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L717W

Crimp Force Capacity

60 ton

Die Index

717

Die Type

L Die

Series

HYPRESSâ„¢ Series

Type

Die

UPC

781810495162

UPC 14 Digit GTIN

00781810495162

Dimensions

Weight

4 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

396