
Brand: Burndy
Catalog ID: LCSA34CU
Application
Crimping
Application - For Use On
Use with Y60LW, Y60BHU, Y60BHUD
Catalog Number
LCSA34CU
Crimp Force Capacity
60 ton
Die Index
CSA34CU
Die Type
L Die
Type
Die
UPC
781810415726
UPC 14 Digit GTIN
00781810415726
Weight
2.2 lb
Standards - RoHS Compliance Status
EX
Crimp Force Capacity
60 ton
Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
Die only
Pallet Quantity
891