Brand: Burndy
Catalog ID: U70C
Application
Crimping
Application - For Use On
Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter
Catalog Number
U70C
Crimp Force Capacity
12 ton
Die Index
70
Die Type
U Die
Type
Die
UPC
781810310267
UPC 14 Digit GTIN
00781810310267
Standards - RoHS Compliance Status
EX
Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
Die only