HUBBELL
Image of PU998P Polarized U Die With Pin, Index 998

Polarized U Die With Pin, Index 998

Brand: Burndy

Catalog ID: PU998P

Polarized U Die With Pin, Index 998.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index 998

General

Application

Crimping

Application - For Use On

Use with Y46 and PAT46 Series Crimpers

Catalog Number

PU998P

Crimp Force Capacity

15 ton

Die Index

998

Die Type

U Die

Type

Die

UPC

781810327111

UPC 14 Digit GTIN

00781810327111

Dimensions

Weight

0.32 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

15 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only