HUBBELL
Image of U27RT Stainless Steel U Die, Orange, Index 14

Stainless Steel U Die, Orange, Index 14

Brand: Burndy

Catalog ID: U27RT

U Die, Orange, Index 14.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Color Code: Orange
  • Die Index 14

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U27RT

Color Code

Orange

Crimp Force Capacity

12 ton

Die Index

14

Die Type

U Die

EU RoHS Indicator

Yes

Sub Brand

U-DIE

Type

Dies

UPC

781810627358

UPC 14 Digit GTIN

00781810627358

Dimensions

Weight

0.44 lb

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only