HUBBELL
Stainless Steel Circular Butting Twin U Dies, Index AN1
Image of U1CET Stainless Steel Circular Butting Twin U Dies, Index AN1
Image of U1CET Stainless Steel Circular Butting Twin U Dies, Index AN1

Stainless Steel Circular Butting Twin U Dies, Index AN1

Brand: Burndy

Catalog ID: U1CET

Butting U Dies, Index AN1.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index AN1

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U1CET

Crimp Force Capacity

12 ton

Die Index

AN1

Die Type

U Die

Material

Stainless Steel

Product Type

12-Ton

Type

Die

UPC

781810030974

UPC 14 Digit GTIN

00781810030974

Dimensions

Weight

0.49 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only