
Brand: Burndy
Catalog ID: U247
Application
Crimping
Application - For Use On
Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter
Catalog Number
U247
Crimp Force Capacity
12 ton
Die Index
247
Die Type
U Die
EU RoHS Indicator
Yes
Material
Stainless Steel
Sub Brand
U-DIE
Type
Dies
UPC
781810007181
UPC 14 Digit GTIN
00781810007181
Weight
0.47 lb
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
EX
Crimp Force Capacity
12 ton
Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
Die only