HUBBELL
Image of U31AT Rounding U Die, 350 kcmil

Rounding U Die, 350 kcmil

Brand: Burndy

Catalog ID: U31AT

Rounding U Die, 350 kcmil.

  • Durable Stainless Steel Material
  • Rounding U Die Set
  • 350 kcmil

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U31AT

Crimp Force Capacity

12 ton

Die Type

U Die

Type

Die

UPC

781810627136

UPC 14 Digit GTIN

00781810627136

Dimensions

Weight

0.76 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only