HUBBELL
Image of U34RT Stainless Steel Circular Butting Twin U Die, 500 kcmil, Brown, Index 20
Buy America(n) Qualified

Stainless Steel Circular Butting Twin U Die, 500 kcmil, Brown, Index 20

OR

Brand: Burndy

Catalog ID: U34RT

Butting U Die, 500 kcmil, Brown, Index 20.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Color Code: Brown
  • Die Index 20

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U34RT

Color Code

Brown

Construction Material - Main

Crimp Force Capacity

12 ton

Die Index

20

Die Type

U Die

EU RoHS Indicator

Yes

Sub Brand

U-DIE

Type

Die

UPC

781810627419

UPC 14 Digit GTIN

00781810627419

Dimensions

Dimension - Width inch

1

Dimension - Width mm

25

Weight

0.37 lb

Conductor Related

Crimping Ranges

500 Kcmil

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only