HUBBELL
Image of U44XRT Stainless Steel U Die, Yellow, Index L115
Image of U44XRT Stainless Steel U Die, Yellow, Index L115

Stainless Steel U Die, Yellow, Index L115

Brand: Burndy

Catalog ID: U44XRT

U Die, Yellow, Index L115.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Color Code: Yellow
  • Die Index L115

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U44XRT

Color Code

Yellow

Crimp Force Capacity

12 ton

Die Index

L115

Die Type

U Die

Material

Stainless Steel

Product Type

12-Ton

Sub Brand

U-DIE

Type

Dies

UPC

781810007921

UPC 14 Digit GTIN

00781810007921

Dimensions

Weight

0.14 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only