HUBBELL
Stainless Steel Circular Butting Twin U Die, Index K-3/8
Image of UK38T Stainless Steel Circular Butting Twin U Die, Index K-3/8

Stainless Steel Circular Butting Twin U Die, Index K-3/8

Brand: Burndy

Catalog ID: UK38T

Butting U Die, Index K-3/8.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index K3/8

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

UK38T

Crimp Force Capacity

12 ton

Die Index

K-3/8

Die Type

U Die

Type

Die

UPC

781810007709

UPC 14 Digit GTIN

00781810007709

Dimensions

Weight

0.42 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only