HUBBELL
Image of WBG Stainless Steel W Die, Index BG
Image of WBG Stainless Steel W Die, Index BG

Stainless Steel W Die, Index BG

Brand: Burndy

Catalog ID: WBG

W Die, Index BG

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin W-RT Style
  • Die Index BG

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

WBG

Construction Material - Main

Stainless Steel

Crimp Force Capacity

6 ton

Die Index

BG

Die Type

W Die

Material

Stainless Steel

Product Type

6-Ton

Sub Brand

W-DIE

Type

W-Die for Hydraulic Crimping Tools

UPC

781810440056

UPC 14 Digit GTIN

00781810440056

Dimensions

Weight

0.17 lb

Conductor Related

Crimping Ranges

Copper: #6 AWG - 4/0 AWG; Aluminum: #6 AWG - 1/0 AWG; ACSR: #6 AWG - 1/0 AWG

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

120

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

11520