HUBBELL
Image of X2CRT Stainless Steel X Die, Brown, Index 10

Stainless Steel X Die, Brown, Index 10

Brand: Burndy

Catalog ID: X2CRT

X Die, Brown, Index 10.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin X Style
  • Color Code: Brown
  • Die Index 10

General

Application

Crimping

Application - For Use On

Use with OUR840 Crimper

Catalog Number

X2CRT

Color Code

Brown

Crimp Force Capacity

6 ton

Die Index

10

Die Type

X Die

Type

Die

UPC

781810434048

UPC 14 Digit GTIN

00781810434048

Dimensions

Package Height

Package Length

Package Weight

Package Width

Weight

0.16 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

80

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

11520