HUBBELL
Image of X840 Stainless Steel X-Die, Index 840

Stainless Steel X-Die, Index 840

Brand: Burndy

Catalog ID: X840

X-Die, Index 840.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin X Style
  • Die Index 840

General

Application

Crimping

Application - For Use On

Use with OUR840 Crimper

Catalog Number

X840

Crimp Force Capacity

6 ton

Die Index

840

Die Type

X Die

EU RoHS Indicator

Contact Manufacturer

Type

Die

UPC

781810528662

UPC 14 Digit GTIN

00781810528662

Dimensions

Package Height

6.13 in

Package Length

9.38 in

Package Weight

8.8 lb

Package Width

7.44 in

Weight

0.11 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

80

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

11520