HUBBELL
Image of PSC4012783 DA Bolt Puller
Image of PSC4012783 DA Bolt Puller

DA Bolt Puller

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC4012783

Easily remove DA and other bolts

Product details

General

Catalog Number

PSC4012783

UPC

096359627869

Dimensions

Dimensions

35 in x 6 in x 5 in

Dimensions Metric

88.9 mm x 15.2 mm x 12.7 mm

Height

5 in

Height Metric

12.7 mm

Length

35 in

Length Metric

88.9 mm

Weight

11 lb

WeightMetric

5 kg

Width

6 in

WidthMetric

15.2 mm

Resources and downloads

Specifications