
Brand: CHANCE Lineman Grade Tools
Catalog ID: PSC4033484
Catalog Number
PSC4033484
UPC
096359464679
Dimensions
6.75 in x 4 in x 3.75 in
Dimensions Metric
171 mm x 102 mm x 95 mm
Height
3.75 in
Height Metric
95 mm
Length
6.75 in
Length Metric
171 mm
Weight
1 lb
Weight Metric
0.5 kg
Width
4 in
Width Metric
102 mm
Carton Quantity
1