text.skipToContent text.skipToNavigation

By-Pass Jumper Set

15 kV By-Pass Jumper - 16', #2 Cable

By CHANCE Utility  
Catalog ID: C6010260
16’ tool with 8’ epoxy-resin, rigid 1.5” FRP tube supports easy handling of the jumper set by rubber gloves or hotline tools. Non-metallic hangers on either end provide for parking the by-pass clamps while moving the jumper set. 4’ of #2 cable extends from both ends.

15 kV By-Pass Jumper - 16', 1/0 Cable

By CHANCE Utility  
Catalog ID: C6010261
16’ tool with 8’ epoxy-resin, rigid 1.5” FRP tube supports easy handling of the jumper set by rubber gloves or hotline tools. Non-metallic hangers on either end provide for parking the by-pass clamps while moving the jumper set. 4’ of 1/0 cable extends from both ends.

15 kV By-Pass Jumper - 16', 2/0 Cable

By CHANCE Utility  
Catalog ID: C6010262
16’ tool with 8’ epoxy-resin, rigid 1.5” FRP tube supports easy handling of the jumper set by rubber gloves or hotline tools. Non-metallic hangers on either end provide for parking the by-pass clamps while moving the jumper set. 4’ of 2/0 cable extends from both ends.

15 kV By-Pass Jumper - 16', 4/0 Cable

By CHANCE Utility  
Catalog ID: C6010263
16’ tool with 8’ epoxy-resin, rigid 1.5” FRP tube supports easy handling of the jumper set by rubber gloves or hotline tools. Non-metallic hangers on either end provide for parking the by-pass clamps while moving the jumper set. 4’ of 4/0 cable extends from both ends.

34.5 kV By-Pass Jumper - 14'

By CHANCE Utility  
Catalog ID: C6010036
34.5 kV By-Pass Jumper (20 kV Phase-to-Ground), 8' Epoxiglas, 14' overall length with threaded terminals

34.5 kV By-Pass Jumper -16'

By CHANCE Utility  
Catalog ID: C6010037
34.5 kV By-Pass Jumper (20 kV Phase-to-Ground), 10' Epoxiglas, 16' overall length with threaded terminals

34.5 kV By-Pass Jumper -18'

By CHANCE Utility  
Catalog ID: C6010038
34.5 kV By-Pass Jumper (20 kV Phase-to-Ground), 12' Epoxiglas, 18' overall length with threaded terminals

Flexible Jumper Bond

By thermOweld  
Catalog ID: 000038553212
Flexible Jumper Bond