HUBBELL
Image of C6010190 Jumper Terminal 15kV Shrouded Plain Plug #2

Jumper Terminal 15kV Shrouded Plain Plug #2

Brand: CHANCE Lineman Grade Tools

Catalog ID: C6010190

JUMPER CABLE TERMINAL-15KV SHROUDED PLUG, 35kV, insulated jumper clamp, polyethylene handle has a 8.325" length below the handguard, accepts 1/0 jumper cable, main line range of 0.162" to 1.165"

  • Jumper termal for 15kV EPR Jumper Cable only
  • Extra heavy-duty shroud prevents excessive cable stress at terminal connection
  • For plain-plug style ground clamps (temporary jumper use only)
  • For #2 15kV jumper cable