HUBBELL
Image of C6010201 Jumper Terminal 15 kV Shrouded Threaded 4/0

Jumper Terminal 15 kV Shrouded Threaded 4/0

Brand: CHANCE Lineman Grade Tools

Catalog ID: C6010201

15kV 2/0 Threaded Shrouded Terminal for use with grounding clamps and EPR 15 kV Jumper Cable as temporary jumper assemblies (and should not be used with insulated jumper clamps). Extra heavy-duty shroud prevents excessive cable stress at terminal connection.

  • Jumper termal for 15kV EPR Jumper Cable only
  • Extra heavy-duty shroud prevents excessive cable stress at terminal connection
  • For threaded ferrule style ground clamps (temporary jumper use only)
  • For 4/0 15kV jumper cable

General

Catalog Number

C6010201

Die Size

U249

EU RoHS Indicator

No

Material

Copper

Material Type

Copper

Style

Shrouded

Thread Size

5/8" - 11 UNC

UPC

096359024743

Dimensions

Die Size

U249

Thread Size

5/8" - 11 UNC

Weight

0.1 lb

Weight Metric

0.1 kg

Conductor Related

Conductor Size

4/0 AWG

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No