HPS_ID_C6002599_PRODIMAGE
* Representative image
HPS_ID_C6002599_PRODIMAGE

Terminal, Jumper Assembly

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C6002601

Copper Connector Assemblies are necessary to join cable and clamp together on Jumper Clamps or Load Pickup Tools only. Threads are .625"-11 NC for all connectors. Each Catalog Number consists of a copper connector, nut and lockwasher.

  • Intended for use with rubber glove "MAC" head insulated jumper clamps
  • Copper connector assemblies are necessary to join cable and clamp together on Jumper Clamps or Load Pickup Tools only
  • Threads are .625"-11 NC for all connectors
  • Each Catalog Number consists of a copper connector, nut and lockwasher
  • For use with 4/0 insulated jumper cable

Product details

General

Die Size
U166
Material
Copper
Physical Attribute - Number of Crimps Required
2
Thread Size
5/8" - 11 UNC
UPC
096359232902

Dimensions

Weight
0.2 lb
WeightMetric
0.1 kg

Conductor Related

Conductor Size
4/0 AWG

Resources and downloads