HUBBELL
Image of C4031557 15kV Load-Pickup Tool Set 10 ft (3.0 m) #2 Orange Jumper Handle
Buy America(n) Qualified

15kV Load-Pickup Tool Set 10 ft (3.0 m) #2 Orange Jumper Handle

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4031557

10 ft LOAD-PICK TOOL SET #2 15kV, ORANGE JUMPER HANDLE

  • Rated to pickup and carry up to 200 amp loads at 15kV
  • Includes Load-Pickup Device, Orange Jumper Clamp, and 10ft of #2 15kV Jumper Cable
  • Load-Pickup Tool and Jumper Clamp fit conductors from #6 Copper (0.162") through 795 ACSR (1.108")
  • Clean and inspect Load-Pickup Tool head after every 25 operations or at least once every 90 days
  • Adequate rubber gloves must be worn when using this equipment
  • Orange-tinted translucent Lexan® housing permits easy visual inspection of the Load-Pickup head

Orange-tinted translucent Lexan® housing permits easy visual inspection; Current-carrying parts of Copper or Copper alloy;Contact points are silver plated;Handguard of high-impact Nylon keeps hand away from energized area