HUBBELL
Image of T730233T Disconnect Blade

Disconnect Blade

Brand: Chance

Catalog ID: T730233T

For PSC6010348

Repair parts for PSC6010348

General

Catalog Number

T730233T

UPC

096359065449

Dimensions

Dimensions

22.50 in x 5.00 in x 5.00 in

Height

5 in

Length

22.5 in

Weight

3 lb

Width

5 in

Logistics

Pallet Quantity

126