HUBBELL
HPS_ID_569554_PRODIMAGE

Epoxiglas® Three Rail Spliced Ladder, 8' Bottom Section

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4020512

LADDER, 3 RAIL 8' BOTTOM SECT, The greater mechanical strength, and less deflection of the Three Rail Ladder increases the efficiency of line workers when working in a tagged-out position. The third rail also provides for a convenient, centered, safetybelt-tie, and divides the ladder rung into natural positions foreach foot placement. Specifications include: 2.5" center rail, capped on both ends- 2" side rails with 8" swivel hooks on the top and caps on the bottom end of the rail, 1.25" sanded rungs- steel tie rods top and bottom and pinned sleeves on outside rails for spliced ladders with a 15.5" center. Both straight and spliced ladder units are available.

  • Meets ASTM F711 and IEC 61478 - Category 2
  • Greater mechanical strength and less deflection enhance worker efficiency
  • Designed for working in tagged-out position
  • Third rail provides for a convenient, centered, safetybelt-tie
  • Also divides ladder rung into natural positions for each foot placement
  • 2-1/2" center rail, capped on both ends
  • 2" side rails with 8" swivel hooks on top and caps on bottom end of rail
  • 1-1/4" sanded rungs
  • Steel tie rods top and bottom
  • Pinned sleeves on outside rails for spliced ladders with a 15-1/2" center