
Brand: CHANCE Lineman Grade Tools
Catalog ID: E4020568
Catalog Number
E4020568
EU RoHS Indicator
No
Style
Ladder Support Attachments
UPC
096359085140
Dimensions
20 in x 7.63 in x 6.25 in
Dimensions Metric
50.8 mm x 19.4 mm x 15.9 mm
Height
6.25 in
Height Metric
15.9 mm
Length
20 in
Length Metric
50.8 mm
Weight
10.75 lb
Weight Metric
4.9 kg
Width
7.63 in
Width Metric
19.4 mm
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No