HUBBELL
HPS_ID_H49646W_CHANCE_AERIAL_PLAFTORM_6FT_APPIMAGE
HPS_ID_H49646W_CHANCE_AERIAL_PLAFTORM_6FT_APPIMAGE
play
HPS_ID_H49646W_CHANCE_AERIAL_PLAFTORM_6FT_APPIMAGE

Standard Platform, 6 ft with Fixed Pole Mount

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

H49646W

Designed to provide a convenient workstation on an aerial structure. Bare section near mounting end helps reduce moisture accumulation in inclement weather and provides area between working surface and mount fittings that can be cleaned of dirt and moisture when necessary.

  • Furnished Fixed Pole Mount includes chain binder and adjusting wheel
  • Optional Epoxiglas Tripod and Pivot Base sold separately
  • IMPORTANT: Rails and Tripods are not suited for use as a fall restraint device
  • 500 lbs. Maximum Load Rating
  • Three strips of 2 in (51 mm) non-skid tape extend the length of platform surface

Product details

General

Catalog Number

H49646W

EU RoHS Indicator

No

Strength Rating - Ultimate

500 lb

Style

Standard Aerial Platform

UPC

096359041375

Dimensions

Dimensions

72 in x 12.13 in x 6.19 in

Dimensions Metric

182.9 mm x 30.8 mm x 15.7 mm

Height

6.19 in

Height Metric

15.7 mm

Length

72 in

Length Metric

182.9 mm

Weight

63 lb

WeightMetric

28.5 kg

Width

12.13 in

WidthMetric

30.8 mm

Resources and downloads

Specifications

Videos

play
CHANCE Installation and Safety guide for Platforms