Scaffolding Guard Module, 1.2m X 2m (International Only)

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC4021442

Insulated Scaffolding Guard Module, 1.2m X 2m. Insulated Scaffolding is not available for sale or use in the USA and Canada.

1.2m x 2m Guard Module - PSC4021442

Product details

General

Style
Scaffolding Guard Module, 1.2m X 2m

Dimensions

Dimensions
81.5 in x 57.5 in x 2.5 in
Dimensions Metric
207.0 mm x 146.1 mm x 6.4 mm
Height
2.5 in
Height Metric
6.4 mm
Length
81.5 in
Length Metric
207 mm
Weight
50 lb
WeightMetric
22.7 kg
Width
57.5 in
WidthMetric
146.1 mm

Resources and downloads