HUBBELL
Image of PSCGLP13GN7 Glove Protector 13 in Goatskin Nylon Strap, Size 7

Glove Protector 13 in Goatskin Nylon Strap, Size 7

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSCGLP13GN7

Glove Protector 13IN GOATSKIN NYLON STRAP, SIZE 7

  • Made from goat skin
  • 13" length
  • dual sized for 7 and 7H low voltage rubber gloves
  • Nylon Strap

General

Catalog Number

PSCGLP13GN7

Color

Cream GoatSkin Orange, Green Cuff

Material

Goatskin

Size

7

Style

Leather Protector Gloves

UPC

096359529286

Dimensions

Length

13 in

Size

7

Weight

0.4 lb

Width

7 in

Logistics

Carton Quantity

6