HUBBELL
Image of H1973H10 Swivel Boom, 10 ft (3.0 m) with 6 ft (1.8 m) Mast

Swivel Boom, 10 ft (3.0 m) with 6 ft (1.8 m) Mast

Brand: CHANCE Lineman Grade Tools

Catalog ID: H1973H10

BOOM, SWIVEL, The medium duty Swivel Boom assembly is used on transmission structures to lift and move the insulator cradle and insulators into a convenient work position on the structure. The 3" round Epoxiglas®®- horizontal boom and vertical mast are designed for 500 pound ratings when used in a steel tower configuration and 600 pound rating for wood pole assembly. An insulated link stick and a hoist are used in a diagonal position to lift the cradle full of insulators clear of the deadend strain poles and other obstructions.

  • Used on transmission structures to lift and move an insulator cradle with insulators into a convenient work position on a structure
  • 3”-roundEpoxiglas® horizontal boom and vertical mast are designed for 500-lb. ratings when used in a steel-tower configuration
  • 600-lb. rating for wood-pole assembly
  • Insulated link stick and hoist are used in diagonal position to lift cradle full of insulators clear of deadend