HUBBELL
Image of E3081321P Capstan Hoist Bolt-Down Bracket for 1,000 lb. Units

Capstan Hoist Bolt-Down Bracket for 1,000 lb. Units

Brand: CHANCE Lineman Grade Tools

Catalog ID: E3081321P

Capstan Hoist Bolt-Down Bracket, for 1,000 lb Units

Same bracket as used in C3081335

General

Catalog Number

E3081321P

EU RoHS Indicator

No

Material Type

Standard

Style

Bolt-Down Bracket

Type

Capstan Hoist Accessories

UPC

096359080701

Dimensions

Dimensions

14.25 in x 10.75 in x 8 in

Dimensions Metric

362 mm x 273 mm x 203 mm

Height

8 in

Height Metric

203 mm

Length

14.25 in

Length Metric

362 mm

Weight

10 lb

Weight Metric

4.5 kg

Width

10.75 in

Width Metric

273 mm

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

1

Standard Package

1