HUBBELL
Crossarm Link Stick - 1,500 lb. (680 kg) Working Load Limit
Image of PSC4004132 Crossarm Link Stick - 1,500 lb. (680 kg) Working Load Limit

Crossarm Link Stick - 1,500 lb. (680 kg) Working Load Limit

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4004132

The Crossarm Link Stick provides a 1,500 lb. working load limit. It hooks over a dead-end crossarm (up to 3.75 in x 4.75 in) on one end and provides a butt swivel on the other end that allows for connection with a hoist for the purpose of providing quick set-up for tension relief to a dead-end insulator or other component. No hassles connecting a sling.

  • 1-1⁄4”-diameterEpoxiglas® pole with 21-1/2” insulating length
  • Plastisol-coated 3/4”-diameter steel hook
  • Hook’s 5” opening fits standard 3-3/4” x 4-3/4” crossarms
  • Galvanized-steel swivel eye on pole end for easy alignment
  • Lifting eye on hook fitting for positioning by a hot line tool
  • Rated working load: 1,500 lb. and 3,500 lb.

General

Catalog Number

PSC4004132

Color

Gray

Max Load Lbs.

1500 lb

Style

Crossarm Link Stick

Swivel Top?

Yes

UPC

096359575818

Working Load Limit

1,500 lb

Working Load Limit Metric

680 kg

Dimensions

Dimensions

21.5 in x 5 in x 5 in

Dimensions Metric

546 mm x 127 mm x 127 mm

Height

5 in

Height Metric

127 mm

Length

21.5 in

Length Metric

546 mm

Weight

8 lb

Weight Metric

3.6 kg

Width

5 in

Width Metric

127 mm

Force Related

Max Load Lbs.

1500 lb

Working Load Limit

1,500 lb

Working Load Limit Metric

680 kg