HUBBELL
Image of C4030800 Nylon Hand Guard For 1.25 in (32 mm) Grip-All

Nylon Hand Guard For 1.25 in (32 mm) Grip-All

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4030800

NYLON HAND GUARD FOR 1-1/4 in POLE, Handguards assist in maintaining minimum clearances between the hand and the working end of the hot line tool.

  • Helps maintain minimum clearances between hand and working end of hot line tool
  • Always refer to OSHA regulations and utility work clearance procedures

General

Catalog Number

C4030800

EU RoHS Indicator

No

UPC

096359018490

Dimensions

Weight

0.1 lb

WeightMetric

0.1 kg

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

10